
calcActive())">
automatic PowerLogic PFC Capacitor bank, 125kvar 400V 60Hz with incomer CB xxB
VLVAW2N03609CB
SAR45,692.00
SAR25,130.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VLVAW2N03609CB
automatic PowerLogic PFC Capacitor bank, 125kvar 400V 60Hz with incomer CB xxB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
automatic PowerLogic PFC Capacitor bank, 125kvar 400V 60Hz with incomer CB xxB
SAR45,692.00
SAR25,130.60
Description
automatic PowerLogic PFC Capacitor bank, 125kvar 400V 60Hz with incomer CB xxB
Product Details
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 125 kvar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account