![automatic PowerLogic PFC Capacitor bank, 500kvar DR2,7 400V 60Hz CB Com main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/v/l/vlvaf6p03620ch.jpg)
automatic PowerLogic PFC Capacitor bank, 500kvar DR2,7 400V 60Hz CB Com
Excl. Tax
Excl. Tax
All Sellers
![automatic PowerLogic PFC Capacitor bank, 500kvar DR2,7 400V 60Hz CB Com](https://eshop-sa.se.com/media/catalog/product/v/l/vlvaf6p03620ch.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
automatic PowerLogic PFC Capacitor bank, 500kvar DR2,7 400V 60Hz CB Com
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank with detuned reactor |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 500 kvar |