
calcActive())">
automatic PowerLogic PFC Capacitor bank, 450kvar DR2,7 with incomer CB xxB 400V 60Hz
VLVAF6P03619CH
SAR173,790.00
SAR95,584.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VLVAF6P03619CH
automatic PowerLogic PFC Capacitor bank, 450kvar DR2,7 with incomer CB xxB 400V 60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
automatic PowerLogic PFC Capacitor bank, 450kvar DR2,7 with incomer CB xxB 400V 60Hz
SAR173,790.00
SAR95,584.50
Description
automatic PowerLogic PFC Capacitor bank, 450kvar DR2,7 with incomer CB xxB 400V 60Hz
Product Details
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank with detuned reactor |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 450 kvar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account