
calcActive())">
automatic PowerLogic PFC Capacitor bank, 600kvar 400V 60Hz CB Com
VLVAF5N03622CB
SAR127,601.00
SAR70,180.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VLVAF5N03622CB
automatic PowerLogic PFC Capacitor bank, 600kvar 400V 60Hz CB Com
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
automatic PowerLogic PFC Capacitor bank, 600kvar 400V 60Hz CB Com
SAR127,601.00
SAR70,180.55
Description
automatic PowerLogic PFC Capacitor bank, 600kvar 400V 60Hz CB Com
Product Details
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 600 kvar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review