automatic PowerLogic PFC Capacitor bank, 300 kvar, 400 volt - 60 Hz, top cable entry
SKU :
VLVAF5N03616AC
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR89,419.00
SAR49,180.45
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
VarSet Auto 300K 400V-60 Top
automatic PowerLogic PFC Capacitor bank, 300 kvar, 400 volt - 60 Hz, top cable entry
SAR89,419.00
SAR49,180.45
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| Device Short Name | automatic capacitor bank |
| Range | PowerLogic |
| Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
| Operating mode | automatic |
| Reactive power rating | 300 kvar |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | DPLVP |
|---|---|
| Device Short Name | automatic capacitor bank |
| Range | PowerLogic |
| Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
| Operating mode | automatic |
| Reactive power rating | 300 kvar |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account