
calcActive())">
automatic PowerLogic PFC Capacitor bank, 225 kvar, DR3,8 400 volt - 60 Hz, with CB incomer, top cable entry
VLVAF3P03613AK
SAR88,410.00
SAR48,625.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VLVAF3P03613AK
automatic PowerLogic PFC Capacitor bank, 225 kvar, DR3,8 400 volt - 60 Hz, with CB incomer, top cable entry
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
automatic PowerLogic PFC Capacitor bank, 225 kvar, DR3,8 400 volt - 60 Hz, with CB incomer, top cable entry
SAR88,410.00
SAR48,625.50
Description
automatic PowerLogic PFC Capacitor bank, 225 kvar, DR3,8 400 volt - 60 Hz, with CB incomer, top cable entry
Product Details
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 225 kvar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account