
calcActive())">
automatic PowerLogic PFC Capacitor bank, 200kvar DR2,7 400V 60Hz CB Com
VLVAF3P03612CH
SAR89,900.00
SAR49,445.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VLVAF3P03612CH
automatic PowerLogic PFC Capacitor bank, 200kvar DR2,7 400V 60Hz CB Com
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
automatic PowerLogic PFC Capacitor bank, 200kvar DR2,7 400V 60Hz CB Com
SAR89,900.00
SAR49,445.00
Description
automatic PowerLogic PFC Capacitor bank, 200kvar DR2,7 400V 60Hz CB Com
Product Details
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank with detuned reactor |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 200 kvar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account