automatic PowerLogic PFC Capacitor bank, 200 kvar, DR3,8 400 volt - 60 Hz, top cable entry
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
automatic PowerLogic PFC Capacitor bank, 200 kvar, DR3,8 400 volt - 60 Hz, top cable entry
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 200 kvar |