Vern Micrologic 6,3 E 4P 400A

LV432112
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

trip unit MicroLogic 6.3 E for ComPact NSX 400/630 circuit breakers, electronic, rating 400A, 4 poles 4d

Product Details

Activity PPCCB
Weight (in Kg) 1kg
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Ambient Air Temperature for Storage -40-85 °C
Ambient Air Temperature for Operation -25-70 °C
[tsd] Short-Time Delay Adjustment Range 0-0.4 s I²t=off, 0.1-0.4 s I²t=on
[tr] Long-Time Delay Adjustment Range 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir
Long Time Delay Adjustment Type adjustable
Instantaneous Pick-Up Adjustment Range 1.5...11 x In Compact NSX630, 1.5...12 x In Compact NSX400
Long Time Pick-Up Adjustment Range 160...400 A
IP Degree of Protection IP40 conforming to IEC 60529
Instantaneous Pick-Up Adjustment Type Ii adjustable
Long Time Pick-Up Adjustment Type Ir adjustable 9 settings
Protected Poles Description 3t#|#4t#|#3t + N/2#|#3t + OSN
Product or Component Type trip unit
Network Type AC
Range ComPact
Network Frequency 50/60 Hz
Product Name Micrologic
Poles Description 4P
Trip Unit Name Micrologic 6.3 E
Trip Unit Protection Functions LSIG
Trip Unit Technology electronic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vern Micrologic 6,3 E 4P 400A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.