
calcActive())">
Vern Micrologic 5,3 E 4P 400A
LV432100
SAR3,968.01
SAR2,182.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV432100
Vern Micrologic 5,3 E 4P 400A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vern Micrologic 5,3 E 4P 400A
SAR3,968.01
SAR2,182.41
Description
trip unit MicroLogic 5.3 E for ComPact NSX 400/630 circuit breakers, electronic, rating 400A, 4 poles 4d
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 0.17 kg |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[tsd] Short-Time Delay Adjustment Range | 0-0.4 s I²t=off, 0.1-0.4 s I²t=on |
[tr] Long-Time Delay Adjustment Range | 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir |
Long Time Delay Adjustment Type | adjustable |
Instantaneous Pick-Up Adjustment Range | 1.5...12 x In |
Long Time Pick-Up Adjustment Range | 160...400 A |
Instantaneous Pick-Up Adjustment Type Ii | adjustable |
Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
Protected Poles Description | 3t + N/2#|#4t#|#3t + OSN#|#3t |
Product or Component Type | trip unit |
Network Type | AC |
Range | ComPact |
Network Frequency | 50/60 Hz |
Product Name | Micrologic |
Poles Description | 4P |
Trip Unit Name | Micrologic 5.3 E |
Trip Unit Protection Functions | LSI |
Trip Unit Technology | electronic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account