Vern Micrologic 5,3 E 3P 630A

LV432096
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

trip unit MicroLogic 5.3 E for ComPact NSX 630 circuit breakers, electronic, rating 630A, 3 poles 3d

Product Details

Activity PPCCB
Weight (in Kg) 62 g
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Ambient Air Temperature for Storage -40-85 °C
Ambient Air Temperature for Operation -25-70 °C
[tsd] Short-Time Delay Adjustment Range 0-0.4 s I²t=off, 0.1-0.4 s I²t=on
[tr] Long-Time Delay Adjustment Range 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir
Long Time Delay Adjustment Type adjustable
Instantaneous Pick-Up Adjustment Range 1.5...11 x In
Long Time Pick-Up Adjustment Range 250...630 A
Instantaneous Pick-Up Adjustment Type Ii adjustable
Long Time Pick-Up Adjustment Type Ir adjustable 9 settings
Protected Poles Description 3t
Product or Component Type trip unit
Network Type AC
Range ComPact
Network Frequency 50/60 Hz
Product Name Micrologic
Poles Description 3P
Trip Unit Name Micrologic 5.3 E
Trip Unit Protection Functions LSI
Trip Unit Technology electronic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vern Micrologic 5,3 E 3P 630A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.