Vern Micrologic 2,3 3P 630A

LV432080
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

trip unit MicroLogic 2.3 for ComPact NSX 630 circuit breakers, electronic, rating 630A, 3 poles 3d

Product Details

Activity PPCCB
Weight (in Kg) 54 g
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[tsd] Short-Time Delay Adjustment Range 0.02-0.02 s
[tr] Long-Time Delay Adjustment Range 11-11 s at 7.2 x Ir, 16-16 s at 6 x Ir, 400-400 s at 1.5 x Ir
Long Time Delay Adjustment Type fixed
Instantaneous Pick-Up Adjustment Range 6900 A
Long Time Pick-Up Adjustment Range 250...630 A
Instantaneous Pick-Up Adjustment Type Ii fixed
Long Time Pick-Up Adjustment Type Ir adjustable 9 settings
Protected Poles Description 3t
Product or Component Type trip unit
Network Type AC
Range ComPact
Network Frequency 50/60 Hz
Product Name Micrologic
Poles Description 3P
Trip Unit Name Micrologic 2.3
Trip Unit Protection Functions LSoI
Trip Unit Technology electronic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Vern Micrologic 2,3 3P 630A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.