
calcActive())">
Vern Micrologic 2,2 3P 160A
LV430470
SAR1,314.08
SAR722.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV430470
Vern Micrologic 2,2 3P 160A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vern Micrologic 2,2 3P 160A
SAR1,314.08
SAR722.74
Description
trip unit MicroLogic 2.2 for ComPact NSX 160/250 circuit breakers, electronic, rating 160A, 3 poles 3d
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 2.4 kg |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[tsd] Short-Time Delay Adjustment Range | 0.02-0.02 s |
[tr] Long-Time Delay Adjustment Range | 11-11 s at 7.2 x Ir, 16-16 s at 6 x Ir, 400-400 s at 1.5 x Ir |
Long Time Delay Adjustment Type | fixed |
Instantaneous Pick-Up Adjustment Range | 2400 A |
Long Time Pick-Up Adjustment Range | 63...160 A |
Instantaneous Pick-Up Adjustment Type Ii | fixed |
Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
Protected Poles Description | 3t |
Product or Component Type | trip unit |
Network Type | AC |
Range | ComPact |
Network Frequency | 50/60 Hz |
Product Name | Micrologic |
Poles Description | 3P |
Trip Unit Name | Micrologic 2.2 |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account