Actassi S-One Connector RJ45 Shielded Cat 6<lt/>sub<gt/>A<lt/>/sub<gt/> box of 12
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Actassi S-One Connector RJ45 Shielded Cat 6<lt/>sub<gt/>A<lt/>/sub<gt/> box of 12
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Colour Tint | connector: silver (zamak) - wire organizer: dark blue (ABS + PC) |
Product or Component Type | RJ45 network socket |
Range | Actassi |
Colour code | 568 A/B |
Device presentation | integrated one piece design |
Quantity per set | set of 12 |
Type of packing | carton |