
calcActive())">
VarSet Auto 550kvar 400V 60Hz CB C
VLVAF5N03621CB
SAR125,475.00
SAR69,011.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VLVAF5N03621CB
VarSet Auto 550kvar 400V 60Hz CB C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
VarSet Auto 550kvar 400V 60Hz CB C
SAR125,475.00
SAR69,011.25
Description
automatic PowerLogic PFC Capacitor bank, 550kvar 400V 60Hz CB Com
Product Details
Activity | DPLVP |
---|---|
[ui] Rated Insulation Voltage | 690 V |
[uimp] Rated Impulse withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-45 °C |
Control Type | rotary handle |
Breaking Capacity | Icu 50 kA |
Depth | 600 mm |
Device Short Name | automatic capacitor bank |
IP Degree of Protection | environment: IP31, safety: IPxx B |
Net Weight | 434 kg |
Poles Description | 3P |
Product or Component Type | capacitor bank |
Range | PowerLogic |
Relative Humidity | 0-95 % |
Standards | IEC 61921#|#IEC 61439-1#|#IEC 61439-2 |
Colour | grey (RAL 7035) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account