
calcActive())">
VARSET AUTO 500KVAR DR3,8 400V 60HZ CB
VLVAF6P03620CA
SAR157,507.29
SAR86,629.01
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VLVAF6P03620CA
VARSET AUTO 500KVAR DR3,8 400V 60HZ CB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
VARSET AUTO 500KVAR DR3,8 400V 60HZ CB
SAR157,507.29
SAR86,629.01
Description
automatic PowerLogic PFC Capacitor bank, 500kvar DR3,8 400V 60Hz CB Com
Product Details
Activity | DPLVP |
---|---|
[ui] Rated Insulation Voltage | 800 V |
[uimp] Rated Impulse withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-45 °C |
Control Type | rotary handle |
Breaking Capacity | Icu 50 kA |
Depth | 600 mm |
Device Short Name | automatic capacitor bank with detuned reactor |
IP Degree of Protection | environment: IP31, safety: IPxx B |
Net Weight | 952 kg |
Poles Description | 3P |
Product or Component Type | capacitor bank |
Range | PowerLogic |
Relative Humidity | 0-95 % |
Standards | IEC 61921#|#IEC 61439-2#|#IEC 61439-1 |
Colour | grey (RAL 7035) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account