
calcActive())">
VarSet Auto 500K DR3,8 400V-60 CB Top
VLVAF6P03620AK
SAR181,001.00
SAR99,550.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
VLVAF6P03620AK
VarSet Auto 500K DR3,8 400V-60 CB Top
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
VarSet Auto 500K DR3,8 400V-60 CB Top
SAR181,001.00
SAR99,550.55
Description
automatic PowerLogic PFC Capacitor bank, 500 kvar, DR3,8 400 volt - 60 Hz, with CB incomer, top cable entry
Product Details
Activity | DPLVP |
---|---|
Control Type | rotary handle |
Breaking Capacity | Icc 65 kA |
Device Short Name | automatic capacitor bank |
Poles Description | 3P |
Product or Component Type | capacitor bank |
Range | PowerLogic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account