![VarSet Auto 300K DR3,8 400V-60 CB Top main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/v/l/vlvaf3p03616ak.jpg)
VarSet Auto 300K DR3,8 400V-60 CB Top
Excl. Tax
Excl. Tax
All Sellers
![VarSet Auto 300K DR3,8 400V-60 CB Top](https://eshop-sa.se.com/media/catalog/product/v/l/vlvaf3p03616ak.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
VarSet Auto 300K DR3,8 400V-60 CB Top
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Control Type | rotary handle |
Breaking Capacity | Icc 65 kA |
Device Short Name | automatic capacitor bank |
Poles Description | 3P |
Product or Component Type | capacitor bank |
Range | PowerLogic |