VarSet Auto 125kvar DR3,8 400V-60 CB
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
VarSet Auto 125kvar DR3,8 400V-60 CB
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
[ui] Rated Insulation Voltage | 690 V |
[uimp] Rated Impulse withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-45 °C |
Control Type | rotary handle |
Breaking Capacity | Icu 50 kA |
Depth | 600 mm |
Device Short Name | automatic capacitor bank with detuned reactor |
IP Degree of Protection | environment: IP31, safety: IPxx B |
Net Weight | 350 kg |
Poles Description | 3P |
Product or Component Type | capacitor bank |
Range | PowerLogic |
Relative Humidity | 0-95 % |
Standards | IEC 61439-1#|#IEC 61921#|#IEC 61439-2 |
Colour | grey (RAL 7035) |