
calcActive())">
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, antique brass
NUX31TV_AB
SAR165.68
SAR91.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31TV_AB
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, antique brass
SAR165.68
SAR91.13
Description
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, antique brass
Product Details
Activity | HDCWD |
---|---|
Depth | 22.5 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review