TVS AUXILIARY CONTACT BLOCK 2NO 2NC
SKU :
LAEN22
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR34.00
SAR18.70
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TVS AUXILIARY CONTACT BLOCK 2NO 2NC
SAR34.00
SAR18.70
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.349 kg |
| [ith] Conventional Free Air Thermal Current | 8 A (at 60 °C) |
| Pole Contact Composition | 2 NO + 2 NC |
| [ue] Rated Operational Voltage | <= 690 V |
| Product or Component Type | auxiliary contact block |
| Range | EasyPact |
| Device Application | signalling |
| Operating Altitude | 3000 m without derating |
| Net Weight | 0.06 kg |
| Mechanical Durability | 10 Mcycles |
| Standards | IEC 60947-5-1 |
| [icw] Rated Short-Time withstand Current | 100 A - 1 s, 120 A - 500 ms, 140 A - 100 ms |
| Ambient Air Temperature for Operation | -5-55 °C |
| Ambient Air Temperature for Storage | -60-80 °C |
| Product Certifications | GOST |
| [ui] Rated Insulation Voltage | 690 V - for control circuit conforming to IEC 60947-5-1 |
| Range | EasyPact |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.349 kg |
| [ith] Conventional Free Air Thermal Current | 8 A (at 60 °C) |
| Pole Contact Composition | 2 NO + 2 NC |
| [ue] Rated Operational Voltage | <= 690 V |
| Product or Component Type | auxiliary contact block |
| Range | EasyPact |
| Device Application | signalling |
| Operating Altitude | 3000 m without derating |
| Net Weight | 0.06 kg |
| Mechanical Durability | 10 Mcycles |
| Standards | IEC 60947-5-1 |
| [icw] Rated Short-Time withstand Current | 100 A - 1 s, 120 A - 500 ms, 140 A - 100 ms |
| Ambient Air Temperature for Operation | -5-55 °C |
| Ambient Air Temperature for Storage | -60-80 °C |
| Product Certifications | GOST |
| [ui] Rated Insulation Voltage | 690 V - for control circuit conforming to IEC 60947-5-1 |
| Range | EasyPact |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account