![TVS AUXILIARY CONTACT BLOCK 1NO 1NC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/a/laen11.jpg)
TVS AUXILIARY CONTACT BLOCK 1NO 1NC
Excl. Tax
Excl. Tax
All Sellers
![TVS AUXILIARY CONTACT BLOCK 1NO 1NC](https://eshop-sa.se.com/media/catalog/product/l/a/laen11.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TVS AUXILIARY CONTACT BLOCK 1NO 1NC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 8 A (at 60 °C) |
Pole Contact Composition | 1 NO + 1 NC |
[ue] Rated Operational Voltage | <= 690 V |
Product or Component Type | auxiliary contact block |
Range | EasyPact |
Device Application | signalling |
Operating Altitude | 3000 m without derating |
Net Weight | 0.035 kg |
Mechanical Durability | 10 Mcycles |
Standards | IEC 60947-5-1 |
[icw] Rated Short-Time withstand Current | 100 A - 1 s, 120 A - 500 ms, 140 A - 100 ms |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Product Certifications | GOST |
[ui] Rated Insulation Voltage | 690 V - for control circuit conforming to IEC 60947-5-1 |