
calcActive())">
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,50A,220V AC coil,50/60Hz
LC1E50M7
SAR303.00
SAR166.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E50M7
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,50A,220V AC coil,50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,50A,220V AC coil,50/60Hz
SAR303.00
SAR166.65
Description
Contactor,EasyPact TVS,3P(3NO),AC-3, =440V,50A,220V AC coil,50/60Hz
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.054 kg |
[ith] Conventional Free Air Thermal Current | 70 A (at 55 °C) |
Pole Contact Composition | 3 NO |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | EasyPact |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.85...1.1 Uc (55-55 °C):operational 50/60 Hz, 0.3...0.6 Uc (55-55 °C):drop-out 50/60 Hz |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 1200 cyc/h 60 °C |
Operating Time | 20...26 ms on closing, 8...12 ms on opening |
Poles Description | 3P |
Operating Altitude | 3000 m without derating |
Net Weight | 0.98 kg |
Mechanical Durability | 5000000 cycles |
Standards | IEC 60947-5-1, IEC 60947-4-1, IEC 60947-1 |
Power Dissipation per Pole | 3.8 W AC-3, 7.4 W AC-1 |
Utilisation Category | AC-3#|#AC-1 |
[icw] Rated Short-Time withstand Current | 400 A 40 °C - 10 s for power circuit, 208 A 40 °C - 60 s for power circuit, 84 A 40 °C - 600 s for power circuit |
[uimp] Rated Impulse withstand Voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
[ie] Rated Operational Current | 50 A (at <55 °C) at <= 440 V AC AC-3 for power circuit, 70 A (at <55 °C) at <= 440 V AC AC-1 for power circuit |
Product Certifications | EAC#|#CE |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
Height | 127 mm |
Depth | 114 mm |
Width | 75 mm |
Range | EasyPact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account