
calcActive())">
Triphase kWh meter 125A Modbus
A9MEM3350
SAR2,766.00
SAR1,521.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9MEM3350
Triphase kWh meter 125A Modbus
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Triphase kWh meter 125A Modbus
SAR2,766.00
SAR1,521.30
Description
iEM3350 energy meter - 125 A - Modbus
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 125 A |
Ambient Air Temperature for Operation | -25-60 °C - IEC |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | iEM3350 |
Depth | 69.3 mm |
Device Short Name | iEM3350 |
Device Application | partial meter#|#sub billing |
IP Degree of Protection | IP40 front panel: conforming to IEC 60529, IP20 body: conforming to IEC 60529 |
Mounting Mode | clip-on |
Network Frequency | 50 Hz#|#60 Hz |
Poles Description | 1P + N, 3P, 3P + N |
Product or Component Type | energy meter |
9 mm Pitches | 14 |
Product Name | Acti 9 iEM3000 |
Range | Acti9 |
Relative Humidity | 5-95 % at 50-50 °C |
Mounting Support | DIN rail |
Standards | BS EN 61557-12#|#IEC 61557-12#|#EN 61557-12#|#BS EN 61326-1#|#IEC 61326-1#|#EN 61326-1#|#BS EN 62052-11#|#IEC 62052-11#|#EN 62052-11#|#BS EN 62053-21#|#IEC 62053-21#|#EN 62053-21#|#BS EN 62052-31#|#IEC 62052-31#|#EN 62052-31#|#BS EN 61010-1#|#EN 61010-1#|#IEC 61010-1#|#UL 61010-1#|#BS EN 61010-2-30#|#IEC 61010-2-30#|#EN 61010-2-30#|#UL 61010-2-30#|#ANSI C12.16 |
Colour | white |
Connections - Terminals | screw terminals 50-50 mm² cable(s) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account