
calcActive())">
TRI INDUCTANCE
VZ1L150U170T
SAR12,646.40
SAR6,955.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VZ1L150U170T
TRI INDUCTANCE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TRI INDUCTANCE
SAR12,646.40
SAR6,955.52
Description
line choke for Altistart 48 - 0.17 mH - 150 A - IP00
Product Details
Activity | IDVSD |
---|---|
Weight (in Kg) | 0.07 kg |
Product or Component Type | line choke |
Net Weight | 14.9 kg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account