
SIL motor starter, TeSys island, 80A at AC-1, 65A at AC-3, 30kW, 40hp, DOL type
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SIL motor starter, TeSys island, 80A at AC-1, 65A at AC-3, 30kW, 40hp, DOL type
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 80 A (at 50 °C) |
Product Name | TeSys island |
Product or Component Type | SIL motor starter |
Power Dissipation per Pole | 6.3 W AC-3 - Ith 65 A - 9.6 W AC-1 - Ith 80 A |
Utilisation Category | AC-1 - AC-2 |
[icw] Rated Short-Time withstand Current | 110 A 40 °C - 10 min - 260 A 40 °C - 1 min |
[ie] Rated Operational Current | 65 A (at <50 °C) at <= 440 V AC-3 - 80 A (at <50 °C) at <= 440 V AC-1 |
Average impedance | 1.5 mOhm - Ith 80 A 50 Hz |
Current consumption | 500 mA contactor closing - 80 mA contactor sealed |
Device presentation | direct starter connected to an automation controller through a bus coupler - operational only when connected to a bus coupler |
Irms rated making capacity | 1000 A at 440 V conforming to IEC 60947 |
Motor power hp | 10 hp at 240 V AC 60 Hz for 1 phase motors - 20 hp at 208 V AC 60 Hz for 3 phases motors |
Rated breaking capacity | 1000 A at 440 V conforming to IEC 60947 |
Reset | remotely or automatically |
Thermal overload class | class 5…30 |
Thermal protection adjustment range | 3.35-65 A |