
calcActive())">
Power module, TeSys island, 40A AC-1, 38A AC-3, 18.5kW, 20hp
TPRPM038
SAR925.00
SAR508.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TPRPM038
Power module, TeSys island, 40A AC-1, 38A AC-3, 18.5kW, 20hp
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power module, TeSys island, 40A AC-1, 38A AC-3, 18.5kW, 20hp
SAR925.00
SAR508.75
Description
Power module, TeSys island, 40A AC-1, 38A AC-3, 18.5kW, 20hp
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 40 A (at 50 °C) |
Product Name | TeSys island |
Product or Component Type | power module |
[ie] Rated Operational Current | 38 A (at <50 °C) at <= 440 V AC-3 - 40 A (at <50 °C) at <= 440 V AC-1 |
Current consumption | 60 mA |
Device presentation | operational only when connected to a bus coupler - power module connected to an automation controller through a bus coupler |
Range | TeSys |
Motor power hp | 10 hp at 208 V AC 60 Hz for 3 phases motors - 10 hp at 240 V AC 60 Hz for 3 phases motors |
Reset | remotely or automatically |
Thermal overload class | class 5…30 |
Thermal protection adjustment range | 0.76-38 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account