
Power module, TeSys island, 15A at AC-1, 9A at AC-3, 4kW, 5hp
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Power module, TeSys island, 15A at AC-1, 9A at AC-3, 4kW, 5hp
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 15 A (at 50 °C) |
Product Name | TeSys island |
Product or Component Type | power module |
[ie] Rated Operational Current | 15 A (at <50 °C) at <= 440 V AC-1 - 9 A (at <50 °C) at <= 440 V AC-3 |
Current consumption | 60 mA |
Device presentation | operational only when connected to a bus coupler - power module connected to an automation controller through a bus coupler |
Range | TeSys |
Motor power hp | 0.33 hp at 120 V AC 60 Hz for 1 phase motors - 1 hp at 240 V AC 60 Hz for 1 phase motors |
Reset | remotely or automatically |
Thermal overload class | class 5…30 |
Thermal protection adjustment range | 0.18-9 A |