TIME DELAY FOR EASYPACT TVS STAR DELTA

LAETSD
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Time delay block, EasyPact TVS, on delay, 1 NO + 1 NC

Product Details

Activity PPCTR
Weight (in Kg) 1.31 kg
[ith] Conventional Free Air Thermal Current 8 A (at 60 °C)
Pole Contact Composition 1 NO + 1 NC
[ue] Rated Operational Voltage <= 690 V
Product or Component Type time delay auxiliary
Range EasyPact
Device Application signalling
Operating Altitude 3000 m without derating
Net Weight 0.06 kg
Mechanical Durability 10 Mcycles
Standards IEC 60947-5-1
[icw] Rated Short-Time withstand Current 100 A - 1 s, 120 A - 500 ms, 140 A - 100 ms
Ambient Air Temperature for Operation -5-55 °C
Ambient Air Temperature for Storage -60-80 °C
Product Certifications GOST
[ui] Rated Insulation Voltage 690 V - for control circuit conforming to IEC 60947-5-1
Range EasyPact

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: TIME DELAY FOR EASYPACT TVS STAR DELTA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.