TeSys3PCTR38AC3 18.5KW1NO1NC380VAC COIL

LC1D38Q7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys Deca contactor,3P(3NO),AC-3/AC-3e,=440V 38A,380V AC 50/60Hz coil

Product Details

Activity PPCTR
Weight (in Kg) 0.32 kg
[ith] Conventional Free Air Thermal Current 10 A (at 60 °C) for signalling circuit, 50 A (at 60 °C) for power circuit
Pole Contact Composition 3 NO
Range of Product TeSys D, TeSys Deca
[ue] Rated Operational Voltage power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC
Product or Component Type contactor
[uc] Control Circuit Voltage 380 V AC 50/60 Hz
Range TeSys#|#TeSys Deca
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz
Fire Resistance 850 °C conforming to IEC 60695-2-1
Maximum Operating Rate 3600 cyc/h 60 °C
Operating Time 4...19 ms opening, 12...22 ms closing
Poles Description 3P
Operating Altitude 0...3000 m
Net Weight 0.38 kg
Mechanical Durability 15 Mcycles
Standards CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1
Power Dissipation per Pole 5 W AC-1, 3 W AC-3, 3 W AC-3e
Utilisation Category AC-4#|#AC-1#|#AC-3#|#AC-3e
[icw] Rated Short-Time withstand Current 60 A 40 °C - 10 min for power circuit, 430 A 40 °C - 1 s for power circuit, 150 A 40 °C - 1 min for power circuit, 310 A 40 °C - 10 s for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit
[uimp] Rated Impulse withstand Voltage 6 kV conforming to IEC 60947
[ie] Rated Operational Current 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 38 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
Compatibility Code LC1D
Product Certifications UL#|#RINA#|#BV#|#GL#|#DNV#|#LROS (Lloyds register of shipping)#|#CSA#|#GOST#|#CCC
[ui] Rated Insulation Voltage power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified, power circuit: 690 V conforming to IEC 60947-4-1
Height 85 mm
Depth 92 mm
Width 45 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys3PCTR38AC3 18.5KW1NO1NC380VAC COIL
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.