TeSys SIDE MOUNT AUX. NO/NC

GVAN11
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Auxiliary contact block,TeSys Deca,1NO+1NC,left side mounting

Product Details

Activity PPCTR
Weight (in Kg) 0.116 kg
Pole Contact Composition 1 NO + 1 NC
Range of Product TeSys Deca, TeSys GV2, TeSys GV3
[ue] Rated Operational Voltage 48...690 V AC, 24...240 V DC
Product or Component Type auxiliary contact block
Range TeSys#|#TeSys Deca
Net Weight 0.05 kg
Mechanical Durability 100000 cycles
Compatibility Code GVAN
Product Certifications UKCA
[ui] Rated Insulation Voltage 600 V conforming to UL 508, 690 V conforming to IEC 60947-1, 600 V conforming to CSA C22.2 No 14
Height 89 mm
Depth 66 mm
Width 9.3 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys SIDE MOUNT AUX. NO/NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.