
calcActive())">
TeSys SHUNT TRIP 240V 60HZ
GVAS226
SAR406.00
SAR223.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GVAS226
TeSys SHUNT TRIP 240V 60HZ
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys SHUNT TRIP 240V 60HZ
SAR406.00
SAR223.30
Description
Shunt release (MX),TeSys Deca,220-240V AC 60Hz
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.37 kg |
Product or Component Type | shunt trip release |
[uc] Control Circuit Voltage | 220...240 V AC 60 Hz |
Range | TeSys#|#TeSys Deca |
Control Circuit Voltage Limits | 0.7...1.1 Un |
Operating Time | 10...15 ms conforming to IEC 60947-1 |
Net Weight | 0.105 kg |
Mechanical Durability | 10000 cycles with GV3P and GV3L, 30000 cycles with GV2ME and GV2P |
Compatibility Code | GVAS |
[ui] Rated Insulation Voltage | 690 V AC conforming to IEC 60947-1, 600 V AC conforming to UL 60947-4-1, 600 V AC conforming to CSA C22.2 No 60947-4-1 |
Height | 89 mm |
Depth | 66 mm |
Width | 18 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account