
calcActive())">
TeSys MOTOR CB MAGNETIC 40A EVLK
GV3L40
SAR887.00
SAR487.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV3L40
TeSys MOTOR CB MAGNETIC 40A EVLK
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys MOTOR CB MAGNETIC 40A EVLK
SAR887.00
SAR487.85
Description
Motor circuit breaker, TeSys Deca, 3P, 40A, magnetic, rotary handle, EverLink terminals
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
Product Name | TeSys Deca, TeSys GV3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Device Application | motor protection |
Direct Connector | without |
Control Type | rotary handle |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Magnetic Tripping Current | 560-560 A |
Maximum Operating Rate | 25 cyc/h |
Poles Description | 3P |
Operating Altitude | 3000 m |
Network Frequency | 50/60 Hz |
Net Weight | 0.96 kg |
Suitability for Isolation | yes conforming to IEC 60947-1 |
Trip Unit Technology | magnetic |
Mechanical Durability | 50000 cycles |
[ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 230/240 V AC 50/60 Hz, 100 % at 400/415 V AC 50/60 Hz, 100 % at 440 V AC 50/60 Hz, 50 % at 500 V AC 50/60 Hz, 50 % at 690 V AC 50/60 Hz |
Standards | EN/IEC 60947-2#|#EN/IEC 60947-4-1#|#UL 60947-4-1#|#CSA C22.2 No 60947-4-1 |
Power Dissipation per Pole | 8 W |
Utilisation Category | category A conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -20-60 °C |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | GV3L |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz, 50 kA Icu at 440 V AC 50/60 Hz, 12 kA Icu at 500 V AC 50/60 Hz, 6 kA Icu at 690 V AC 50/60 Hz, 50 kA Icu at 400/415 V AC 50/60 Hz |
Product Certifications | CCC#|#EAC#|#BV#|#LROS (Lloyds register of shipping)#|#DNV-GL#|#ABS#|#UL#|#CSA#|#UKCA |
[in] Rated Current | 40 A |
Height | 132 mm |
Depth | 136 mm |
Width | 55 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account