
calcActive())">
TeSys Deca contactor,3P(3NO),AC-3/AC-3e,=440V 18A,24V DC low consumption coil
LC1D18BL
SAR262.00
SAR144.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D18BL
TeSys Deca contactor,3P(3NO),AC-3/AC-3e,=440V 18A,24V DC low consumption coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca contactor,3P(3NO),AC-3/AC-3e,=440V 18A,24V DC low consumption coil
SAR262.00
SAR144.10
Description
TeSys Deca contactor,3P(3NO),AC-3/AC-3e, =440V 18A,24V DC low consumption coil
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.145 kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit, 32 A (at 60 °C) for power circuit |
Pole Contact Composition | 3 NO |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 24 V DC |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | 0.1...0.3 Uc (-40-70 °C):drop-out DC, 0.8...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 65.45...88.55 ms closing, 20...30 ms opening |
Poles Description | 3P |
Operating Altitude | 0...3000 m |
Net Weight | 0.49 kg |
Mechanical Durability | 30 Mcycles |
Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
Power Dissipation per Pole | 2.5 W AC-1, 0.8 W AC-3, 0.8 W AC-3e |
Utilisation Category | AC-1#|#AC-3#|#AC-4#|#AC-3e |
[icw] Rated Short-Time withstand Current | 145 A 40 °C - 10 s for power circuit, 240 A 40 °C - 1 s for power circuit, 40 A 40 °C - 10 min for power circuit, 84 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 18 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 32 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 18 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LC1D |
Product Certifications | BV#|#GOST#|#CCC#|#DNV#|#LROS (Lloyds register of shipping)#|#UL#|#GL#|#CSA#|#RINA#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
Height | 77 mm |
Depth | 95 mm |
Width | 45 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account