TeSys Deca contactor,3P(3NO),AC-3/AC-3e,=440V 12A,24V DC coil
SKU :
LC1D12BD
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR305.00
SAR167.75
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys Deca contactor,3P(3NO),AC-3/AC-3e,=440V 12A,24V DC coil
SAR305.00
SAR167.75
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.124 kg |
| [ith] Conventional Free Air Thermal Current | 25 A (at 60 °C) for power circuit, 10 A (at 60 °C) for signalling circuit |
| Pole Contact Composition | 3 NO |
| [ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
| Product or Component Type | contactor |
| [uc] Control Circuit Voltage | 24 V DC |
| Control Circuit Type | DC standard |
| Control Circuit Voltage Limits | 0.1...0.25 Uc (-40-70 °C):drop-out DC, 0.7...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Operating Time | 53.55...72.45 ms closing, 16...24 ms opening |
| Poles Description | 3P |
| Operating Altitude | 0...3000 m |
| Net Weight | 0.485 kg |
| Mechanical Durability | 30 Mcycles |
| Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
| Power Dissipation per Pole | 0.36 W AC-3, 1.56 W AC-1, 0.36 W AC-3e |
| Utilisation Category | AC-1#|#AC-4#|#AC-3#|#AC-3e |
| [icw] Rated Short-Time withstand Current | 105 A 40 °C - 10 s for power circuit, 210 A 40 °C - 1 s for power circuit, 30 A 40 °C - 10 min for power circuit, 61 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
| [ie] Rated Operational Current | 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 12 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 12 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
| Compatibility Code | LC1D |
| Product Certifications | BV#|#CSA#|#DNV#|#RINA#|#GL#|#GOST#|#LROS (Lloyds register of shipping)#|#CCC#|#UL#|#UKCA |
| [ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
| Height | 77 mm |
| Depth | 95 mm |
| Width | 45 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.124 kg |
| [ith] Conventional Free Air Thermal Current | 25 A (at 60 °C) for power circuit, 10 A (at 60 °C) for signalling circuit |
| Pole Contact Composition | 3 NO |
| [ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
| Product or Component Type | contactor |
| [uc] Control Circuit Voltage | 24 V DC |
| Control Circuit Type | DC standard |
| Control Circuit Voltage Limits | 0.1...0.25 Uc (-40-70 °C):drop-out DC, 0.7...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Operating Time | 53.55...72.45 ms closing, 16...24 ms opening |
| Poles Description | 3P |
| Operating Altitude | 0...3000 m |
| Net Weight | 0.485 kg |
| Mechanical Durability | 30 Mcycles |
| Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
| Power Dissipation per Pole | 0.36 W AC-3, 1.56 W AC-1, 0.36 W AC-3e |
| Utilisation Category | AC-1#|#AC-4#|#AC-3#|#AC-3e |
| [icw] Rated Short-Time withstand Current | 105 A 40 °C - 10 s for power circuit, 210 A 40 °C - 1 s for power circuit, 30 A 40 °C - 10 min for power circuit, 61 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
| [ie] Rated Operational Current | 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 12 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 12 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
| Compatibility Code | LC1D |
| Product Certifications | BV#|#CSA#|#DNV#|#RINA#|#GL#|#GOST#|#LROS (Lloyds register of shipping)#|#CCC#|#UL#|#UKCA |
| [ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
| Height | 77 mm |
| Depth | 95 mm |
| Width | 45 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













