
calcActive())">
Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W, antique brass
NUX15DACQUS_AB
SAR307.51
SAR169.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX15DACQUS_AB
Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W, antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W, antique brass
SAR307.51
SAR169.13
Description
Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W, antique brass
Product Details
Activity | HDCWD |
---|---|
Depth | 28.5 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review