
calcActive())">
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, dark bronze
NUX32_2_DB
SAR176.35
SAR96.99
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32_2_DB
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, dark bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, dark bronze
SAR176.35
SAR96.99
Description
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, dark bronze
Product Details
Activity | HDCWD |
---|---|
Depth | 27 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review