Switch actuator, KNX, with manual mode, 230V, 16A, 8 module, light grey
SKU :
MTN647893
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,940.33
SAR1,617.18
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
KNX sw.act.REG-K/8x230/16 w.man.mode
Switch actuator, KNX, with manual mode, 230V, 16A, 8 module, light grey
SAR2,940.33
SAR1,617.18
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Weight (in Kg) | 626.000 g |
| [ue] Rated Operational Voltage | 100...240 V |
| Product or Component Type | switch actuator |
| Range | KNX |
| Range of Product | KNX |
| Load Type | incandescent lamps: <= 3600 W, 230 V AC, halogen lamps: <= 2500 W, 230 V AC, incandescent lamps: <= 1600 W, 100 V AC, incandescent lamps: <= 3840 W, 240 V AC, halogen lamps: <= 1086 W, 100 V AC, halogen lamps: <= 2608 W, 240 V AC, parallel compensated fluorescent lamp: <= 1086 VA, 100 V AC, parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC, parallel compensated fluorescent lamp: <= 2608 VA, 240 V AC, capacitive: , 16 A, 200 µF, 100...240 V AC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCOS |
|---|---|
| Weight (in Kg) | 626.000 g |
| [ue] Rated Operational Voltage | 100...240 V |
| Product or Component Type | switch actuator |
| Range | KNX |
| Range of Product | KNX |
| Load Type | incandescent lamps: <= 3600 W, 230 V AC, halogen lamps: <= 2500 W, 230 V AC, incandescent lamps: <= 1600 W, 100 V AC, incandescent lamps: <= 3840 W, 240 V AC, halogen lamps: <= 1086 W, 100 V AC, halogen lamps: <= 2608 W, 240 V AC, parallel compensated fluorescent lamp: <= 1086 VA, 100 V AC, parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC, parallel compensated fluorescent lamp: <= 2608 VA, 240 V AC, capacitive: , 16 A, 200 µF, 100...240 V AC |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account