
calcActive())">
APC Smart-UPS RT 3000VA 230V - Marine
SURTD3000XLIM
SAR12,267.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SURTD3000XLIM
APC Smart-UPS RT 3000VA 230V - Marine
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS RT 3000VA 230V - Marine
SAR12,267.75
Description
APC Smart-UPS RT 3000VA 230V - Marine
Product Details
Product weight | 54.55_kg |
---|---|
Height | 43.2 cm |
Depth | 66 cm |
Width | 13 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account