
calcActive())">
APC Smart-UPS RT Battery Pack 48V
SURT48XLBP
SAR2,590.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SURT48XLBP
APC Smart-UPS RT Battery Pack 48V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS RT Battery Pack 48V
SAR2,590.41
Description
APC Smart-UPS RT Battery Pack 48V
Product Details
Product weight | 29.56_kg |
---|---|
Height | 8.5 cm |
Depth | 48.3 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review