
calcActive())">
APC Smart-UPS RT 192V Battery Pack
SURT192XLBP
SAR4,455.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SURT192XLBP
APC Smart-UPS RT 192V Battery Pack
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS RT 192V Battery Pack
SAR4,455.71
Description
APC Smart-UPS RT 192V Battery Pack
Product Details
Product weight | 90.91_kg |
---|---|
Height | 13 cm |
Depth | 66 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review