APC Smart-UPS RT 15kVA, 230/400V, LCD, rackmount, 12U, 2x IEC Jumpers & 8x IEC 60320 C19 outlets
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS RT 15kVA, 230/400V, LCD, rackmount, 12U, 2x IEC Jumpers & 8x IEC 60320 C19 outlets
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 247.73_kg |
---|---|
Height | 53.3 cm |
Depth | 77.3 cm |
Width | 43.2 cm |