APC Smart-UPS RT Extension Cable for XLBP2 External Battery Packs, 3.5m
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS RT Extension Cable for XLBP2 External Battery Packs, 3.5m
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 4_kg |
---|---|
Height | 5.1 cm |
Depth | 35 cm |
Width | 40 cm |