
calcActive())">
SURFACE MOUNT.ENCL.IP55
GV2MC02
SAR159.00
SAR87.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2MC02
SURFACE MOUNT.ENCL.IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SURFACE MOUNT.ENCL.IP55
SAR159.00
SAR87.45
Description
empty enclosure, for TeSys GV2ME, IP55
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.01 kg |
Product or Component Type | enclosure |
Range | TeSys |
Net Weight | 0.3 kg |
Compatibility Code | GV2MC |
Product Certifications | UKCA |
Height | 147 mm |
Depth | 84 mm |
Width | 93 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review