
calcActive())">
SURFACE MOUNT.ENCL.IP41
GV2MC01
SAR127.00
SAR69.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2MC01
SURFACE MOUNT.ENCL.IP41
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SURFACE MOUNT.ENCL.IP41
SAR127.00
SAR69.85
Description
empty enclosure, for TeSys GV2ME, IP41
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
Product or Component Type | enclosure |
Range | TeSys |
Compatibility Code | GV2MC |
Height | 147 mm |
Depth | 84 mm |
Width | 93 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account