TeSys MAGNETIC CIRCUIT BREAKER
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys MAGNETIC CIRCUIT BREAKER
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 28.2 kg |
[ith] Conventional Free Air Thermal Current | 6.3 A conforming to IEC 60947-4-1 |
Product Name | TeSys GV2, TeSys Deca |
Range of Product | TeSys Deca, TeSys GV2 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Device Application | motor protection |
Direct Connector | without |
Control Type | rotary handle |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Magnetic Tripping Current | 78-78 A |
Maximum Operating Rate | 40 cyc/h |
Poles Description | 3P |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Operating Altitude | 2000 m |
Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
Net Weight | 0.33 kg |
Suitability for Isolation | yes conforming to IEC 60947-1 § 7-1-6 |
Trip Unit Technology | magnetic |
Mechanical Durability | 100000 cycles |
[ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Standards | EN/IEC 60947-2#|#EN/IEC 60947-4-1#|#CSA C22.2 No 60947-4-1#|#UL 60947-4-1 |
Power Dissipation per Pole | 1.8 W |
Utilisation Category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
Ambient Air Temperature for Operation | -20-60 °C |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | GV2L |
Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 4 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product Certifications | IECEE CB Scheme#|#UL#|#CSA#|#CCC#|#EAC#|#RINA#|#LROS (Lloyds register of shipping)#|#DNV-GL#|#BV#|#UKCA |
[in] Rated Current | 6.3 A |
Height | 89 mm |
Depth | 97 mm |
Width | 45 mm |