SOFT STARTER 480A 440V 230V CTRL

ATS22C48Q
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

Customizable Options:

Only 0 left in stock.
plain-icon

Description

soft starter-ATS22-control 220V-power 230V(132kW)/400...440V(250kW)

Product Details

Activity IDVSD
[us] Rated Supply Voltage 230...440 V - 15...10 %
Ambient Air Temperature for Operation -10-40 °C (without derating), 40-60 °C (with current derating 2.2 % per °C)
Ambient Air Temperature for Storage -25-70 °C
Weight (in Kg) 0.485 kg
Device Connection in the motor supply line, to the motor delta terminals
IcL Starter Rating 480 A for connection in the motor supply line for standard applications
Motor Power kW 132 kW 230 V, 250 kW 400 V, 250 kW 440 V
Power Dissipation in W 218 W for standard applications
Power Range 110-220 kW at 200-240 V 3 phases, 250-500 kW at 380-440 V 3 phases
Product or Component Type soft starter
Product Specific Application pumps and fans
Range of Product Altistart 22
[uc] Control Circuit Voltage 230 V - 15...10 % 50/60 Hz
Assembly Style with heat sink
Communication Data Link serial
Communication Port Protocol Modbus
Component Name ATS22
Connector Type 1 RJ45
Control Circuit Consumption 20 W
Discrete Input Number 3
Discrete Input Type (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm
Discrete Input Voltage 24 V <= 30 V
Discrete Output Number 2
Discrete Output Type relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O, relay outputs R2 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
Factory Setting Current 437 A
Height 455 mm
Function Available internal bypass
Electromagnetic Compatibility conducted and radiated emissions level A conforming to IEC 60947-4-2, damped oscillating waves level 3 conforming to IEC 61000-4-12, electrostatic discharge level 3 conforming to IEC 61000-4-2, immunity to electrical transients level 4 conforming to IEC 61000-4-4, immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3, voltage/current impulse level 3 conforming to IEC 61000-4-5
Marking CE
Minimum Switching Current 100 mA at 12 V DC (relay outputs)
Motor Starter Type soft starter
Network Frequency 45...66 Hz
Network Number of Phases 3 phases
Net Weight 50 kg
Noise Level 56 dB
Operating Position vertical +/- 10 degree
Product Certifications GOST#|#CSA#|#UL#|#C-Tick#|#CCC
Operating Altitude <= 1000 m without derating, > 1000...< 2000 m with current derating of 2.2 % per additional 100 m
PTC Probe Input 750 Ohm
Supply Frequency 50...60 Hz - 10...10 %
Transmission Rate 4800, 9600 or 19200 bps
Type of Start start with torque control (current limited to 3.5 In)
Maximum Switching Current 5 A 250 V AC resistive 1 relay outputs, 5 A 30 V DC resistive 1 relay outputs, 2 A 250 V AC inductive 0.4 20 ms relay outputs, 2 A 30 V DC inductive 7 ms relay outputs
Protection Type phase failure: line, thermal protection: motor, thermal protection: starter
Depth 339.7 mm
Width 304 mm
Standards EN/IEC 60947-4-2
Discrete Input Logic positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: SOFT STARTER 480A 440V 230V CTRL
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.