NSX CORD L= 0,35 M
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NSX CORD L= 0,35 M
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPACB |
---|---|
Weight (in Kg) | 0.26 kg |
[ue] Rated Operational Voltage | <= 480 V |
Device Short Name | cord L = 0.35 m |
Product or Component Type | terminal block connector |
Range | ComPact |