Kortsluttningsvern MA220 3P3T
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Kortsluttningsvern MA220 3P3T
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 0.018 kg |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Instantaneous Pick-Up Adjustment Range | 9...14 x In |
Instantaneous Pick-Up Adjustment Type Ii | adjustable |
Protected Poles Description | 3t |
Product or Component Type | trip unit |
Network Type | AC |
Range | ComPact |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Name | MA |
Trip Unit Protection Functions | I |
Trip Unit Technology | magnetic |