FRONT DISPLAY MODULE FDM 121 96 96 MM UL
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
FRONT DISPLAY MODULE FDM 121 96 96 MM UL
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPACB |
---|---|
Weight (in Kg) | 0.33 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -10-55 °C |
Device Short Name | FDM121 |
Compatibility Code | FDM121 |
IP Degree of Protection | IP53 front face: |
Control Type | remote control |
Height | 96 mm |
Depth | 33.6 mm |
Product or Component Type | display module |
Range | Enerlin'X |
Product Name | Enerlin'X FDM |
Width | 96 mm |